IESNA:LM-63-2002
[TEST]P1055672
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S775D930-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 3, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1196
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
860.1 852.8 847.9 841.4 831.6 819.4 804.7 788.4 768.8 747.6
724 699.5 673.4 644.9 617.2 587.8 558.5 527.5 496.5 465.5
432.9 401.9 369.3 339.2 306.6 275.6 243.8 212 178.5 146.8
116.6 89.7 62.8 38.3 16.3 2.4 0
860.1 863.4 856.9 847.1 833.2 813.7 791.7 766.4 737.8 707.7
675.1 640 604.1 565 525.9 486.7 446.8 406.8 366.9 326.9
288.6 250.3 213.6 176.1 142.7 111.7 82.3 59.5 44.8 31.8
19.6 11.4 6.5 4.1 2.4 0.8 0
860.1 854.4 844.6 826.7 801.4 772.1 737 697.1 652.2 605
553.6 503 453.3 401.9 353.8 307.4 263.3 221.8 181.8 146.8
115 89.7 75 62 48.9 37.5 27.7 21.2 16.3 12.2
9 6.5 4.9 3.3 2.4 0.8 0
860.1 855.2 841.4 816.1 782.7 741.1 693.8 640.8 582.1 521.8
461.5 404.4 348.9 297.6 250.3 208.7 168 133.7 106.8 92.1
78.3 64.4 52.2 40.8 31.8 25.3 20.4 16.3 13 10.6
8.2 6.5 4.9 3.3 2.4 0.8 0
860.1 855.2 842.2 814.5 776.2 728.9 677.5 621.3 555.2 491.6
432.1 374.2 318 266.6 222.6 177.7 141.9 113.3 98.7 84
70.1 57.1 45.7 35.9 28.5 22.8 18.8 15.5 12.2 9.8
7.3 5.7 4.1 3.3 1.6 0.8 0
